??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
CAD模型选择
BALLUFF BOS 6K-NU-BF16-02
HELP_VARIABLE
公司
Balluff
描述
光电传感器
明细表
BALLUFF BOS 6K-NU-BF16-02
VERF
可用性
可得到
BC
订购代码
BOS02FZ
TC
产品识别器
BOS 6K-NU-BF16-02
PX
产品视图
49403_01
ROT
旋转
MOUNTING
安装
ICON
WEBINC
产品系列
W
重量
0.20500 kg
TRAFFIC
海关编号
85365019
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Photoelectric sensor, Fixed focus, Background suppression starting at 100 mm, Light emitter=LED, Range max.=80 mm
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
预览
代码
Embedded user actions